IESNA:LM-63-2002
[TEST]P1390045
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2C-830-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 2xLight Square PACKAGE 80CRI 3000K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (28) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.80A 96.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7992.8
TILT=NONE
28 -1 1 73 145 1 1 1.0000 0.5000 0.0000
1.000 1 96.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
29.5 27.0 29.5 34.4 39.3 44.3 49.2 54.1 59.0 66.4 76.2 93.4 125.4 154.9 154.9 152.4 159.8 174.6 218.8 395.8 619.6 673.7 607.3 513.8 386.0 314.7 277.8 258.2 248.3 231.1 206.5 150.0 59.0 17.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 27.0 29.5 34.4 39.3 44.3 46.7 51.6 54.1 61.5 66.4 78.7 98.3 120.5 122.9 120.5 118.0 125.4 147.5 238.5 351.6 383.5 356.5 317.2 263.1 233.6 221.3 213.9 209.0 199.1 177.0 137.7 66.4 17.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 27.0 29.5 32.0 36.9 41.8 44.3 49.2 49.2 54.1 59.0 66.4 71.3 86.1 91.0 88.5 78.7 76.2 78.7 81.1 83.6 93.4 108.2 120.5 140.1 154.9 164.7 172.1 169.6 167.2 147.5 125.4 71.3 17.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 27.0 29.5 32.0 36.9 39.3 41.8 46.7 46.7 51.6 54.1 61.5 63.9 76.2 78.7 78.7 71.3 68.8 71.3 71.3 73.8 81.1 93.4 103.3 118.0 132.8 140.1 145.1 145.1 147.5 135.2 118.0 71.3 19.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 27.0 29.5 32.0 34.4 39.3 41.8 44.3 44.3 46.7 49.2 54.1 59.0 66.4 68.8 68.8 63.9 63.9 63.9 63.9 63.9 68.8 76.2 83.6 98.3 108.2 115.6 120.5 120.5 125.4 122.9 110.6 73.8 22.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 24.6 27.0 29.5 34.4 36.9 39.3 39.3 39.3 44.3 44.3 49.2 51.6 54.1 56.5 56.5 54.1 56.5 54.1 54.1 54.1 56.5 61.5 66.4 76.2 86.1 88.5 93.4 95.9 105.7 108.2 100.8 73.8 24.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 24.6 27.0 29.5 32.0 34.4 36.9 36.9 36.9 39.3 39.3 41.8 44.3 44.3 44.3 46.7 46.7 49.2 46.7 44.3 44.3 44.3 44.3 46.7 54.1 61.5 63.9 66.4 71.3 83.6 95.9 93.4 73.8 27.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 24.6 27.0 29.5 32.0 32.0 34.4 34.4 34.4 36.9 36.9 39.3 41.8 41.8 41.8 41.8 41.8 44.3 44.3 41.8 41.8 41.8 41.8 44.3 51.6 59.0 61.5 63.9 68.8 76.2 83.6 81.1 63.9 24.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 24.6 27.0 29.5 29.5 32.0 34.4 34.4 34.4 34.4 34.4 36.9 36.9 36.9 36.9 39.3 39.3 39.3 39.3 39.3 39.3 39.3 39.3 41.8 49.2 56.5 59.0 61.5 63.9 68.8 71.3 68.8 54.1 24.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 24.6 24.6 27.0 29.5 29.5 32.0 32.0 32.0 32.0 32.0 34.4 34.4 34.4 34.4 34.4 34.4 34.4 36.9 34.4 36.9 36.9 36.9 39.3 44.3 51.6 56.5 59.0 61.5 59.0 56.5 54.1 44.3 22.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 24.6 24.6 27.0 27.0 27.0 29.5 29.5 29.5 29.5 29.5 32.0 29.5 29.5 29.5 29.5 29.5 29.5 32.0 32.0 34.4 34.4 34.4 36.9 41.8 49.2 54.1 56.5 56.5 51.6 44.3 41.8 34.4 19.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 24.6 24.6 27.0 27.0 27.0 27.0 27.0 27.0 27.0 27.0 29.5 27.0 27.0 27.0 27.0 27.0 27.0 29.5 29.5 32.0 32.0 32.0 34.4 39.3 44.3 46.7 49.2 46.7 41.8 36.9 34.4 27.0 14.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 24.6 24.6 24.6 24.6 27.0 27.0 27.0 27.0 27.0 27.0 27.0 27.0 27.0 24.6 24.6 24.6 24.6 27.0 24.6 27.0 29.5 32.0 34.4 36.9 39.3 39.3 39.3 36.9 34.4 29.5 24.6 19.7 9.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 22.1 22.1 24.6 24.6 24.6 24.6 24.6 24.6 24.6 24.6 24.6 24.6 24.6 22.1 22.1 22.1 22.1 22.1 22.1 24.6 24.6 29.5 32.0 34.4 34.4 32.0 32.0 27.0 24.6 19.7 17.2 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 22.1 22.1 22.1 22.1 24.6 22.1 22.1 22.1 22.1 22.1 22.1 22.1 22.1 19.7 19.7 19.7 19.7 19.7 17.2 19.7 22.1 27.0 29.5 32.0 29.5 24.6 22.1 17.2 14.8 12.3 7.4 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 22.1 22.1 22.1 22.1 24.6 22.1 22.1 22.1 22.1 19.7 19.7 19.7 19.7 17.2 17.2 17.2 17.2 17.2 17.2 17.2 19.7 22.1 22.1 24.6 22.1 19.7 17.2 12.3 12.3 9.8 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 22.1 22.1 22.1 22.1 22.1 22.1 19.7 19.7 19.7 19.7 19.7 17.2 17.2 14.8 14.8 14.8 14.8 17.2 17.2 17.2 14.8 17.2 14.8 17.2 14.8 12.3 12.3 9.8 7.4 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 22.1 19.7 19.7 19.7 22.1 19.7 19.7 19.7 19.7 17.2 17.2 14.8 14.8 12.3 12.3 9.8 12.3 14.8 14.8 14.8 12.3 9.8 7.4 7.4 7.4 7.4 4.9 4.9 4.9 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 22.1 19.7 19.7 19.7 19.7 19.7 17.2 17.2 17.2 14.8 14.8 12.3 12.3 9.8 9.8 7.4 9.8 12.3 14.8 12.3 7.4 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 22.1 19.7 19.7 19.7 19.7 19.7 17.2 17.2 17.2 14.8 12.3 9.8 9.8 7.4 7.4 4.9 7.4 9.8 12.3 9.8 4.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 22.1 19.7 19.7 19.7 19.7 19.7 17.2 17.2 14.8 12.3 12.3 9.8 9.8 7.4 4.9 4.9 4.9 7.4 7.4 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 22.1 19.7 19.7 17.2 17.2 17.2 14.8 14.8 14.8 12.3 9.8 7.4 7.4 4.9 2.5 2.5 2.5 2.5 4.9 2.5 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 22.1 19.7 19.7 17.2 17.2 17.2 14.8 14.8 12.3 9.8 7.4 4.9 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 22.1 19.7 19.7 17.2 17.2 17.2 14.8 14.8 12.3 9.8 4.9 4.9 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 22.1 19.7 19.7 17.2 17.2 17.2 14.8 14.8 9.8 7.4 4.9 2.5 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 19.7 17.2 17.2 14.8 14.8 14.8 12.3 12.3 9.8 7.4 2.5 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 19.7 17.2 17.2 14.8 14.8 14.8 12.3 12.3 7.4 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 19.7 17.2 17.2 14.8 14.8 14.8 12.3 9.8 7.4 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 19.7 17.2 17.2 14.8 14.8 12.3 12.3 9.8 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 19.7 17.2 14.8 12.3 12.3 12.3 9.8 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 19.7 17.2 14.8 12.3 12.3 9.8 9.8 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 19.7 17.2 14.8 12.3 12.3 9.8 9.8 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 19.7 17.2 14.8 12.3 12.3 9.8 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 19.7 14.8 12.3 9.8 9.8 7.4 7.4 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 19.7 14.8 12.3 9.8 9.8 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 19.7 14.8 12.3 9.8 9.8 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 17.2 14.8 12.3 9.8 9.8 7.4 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 17.2 14.8 12.3 9.8 9.8 7.4 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 17.2 14.8 12.3 9.8 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 17.2 14.8 12.3 9.8 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 17.2 14.8 12.3 9.8 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 17.2 14.8 9.8 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 17.2 14.8 9.8 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 17.2 14.8 9.8 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 17.2 14.8 9.8 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 17.2 12.3 9.8 7.4 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 17.2 12.3 9.8 7.4 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 17.2 12.3 9.8 7.4 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 17.2 12.3 9.8 7.4 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 17.2 12.3 9.8 7.4 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 17.2 12.3 9.8 7.4 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 17.2 12.3 9.8 7.4 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 17.2 12.3 9.8 7.4 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 17.2 12.3 9.8 7.4 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 17.2 12.3 9.8 7.4 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 17.2 12.3 9.8 7.4 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 19.7 14.8 12.3 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 19.7 14.8 12.3 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 19.7 14.8 12.3 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 19.7 14.8 12.3 9.8 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 22.1 17.2 14.8 9.8 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 22.1 17.2 14.8 12.3 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 22.1 17.2 14.8 12.3 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 24.6 19.7 17.2 14.8 9.8 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 24.6 19.7 17.2 14.8 12.3 9.8 4.9 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 27.0 22.1 19.7 17.2 12.3 9.8 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 27.0 22.1 19.7 17.2 14.8 12.3 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 29.5 24.6 22.1 19.7 17.2 14.8 9.8 7.4 4.9 2.5 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 29.5 27.0 24.6 22.1 19.7 17.2 12.3 9.8 7.4 4.9 2.5 2.5 2.5 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 32.0 27.0 24.6 22.1 19.7 17.2 14.8 12.3 7.4 4.9 4.9 4.9 2.5 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 32.0 29.5 27.0 24.6 22.1 19.7 17.2 14.8 9.8 7.4 4.9 4.9 2.5 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 34.4 32.0 29.5 27.0 24.6 22.1 19.7 17.2 12.3 9.8 7.4 7.4 4.9 4.9 4.9 2.5 2.5 2.5 2.5 2.5 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.5 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 34.4 32.0 29.5 27.0 24.6 24.6 22.1 17.2 14.8 9.8 9.8 7.4 7.4 4.9 4.9 4.9 2.5 2.5 2.5 2.5 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.5 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 36.9 34.4 32.0 29.5 27.0 27.0 24.6 19.7 17.2 12.3 12.3 9.8 9.8 7.4 7.4 7.4 4.9 4.9 4.9 4.9 4.9 4.9 2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5 4.9 4.9 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 36.9 34.4 32.0 29.5 29.5 27.0 24.6 22.1 17.2 14.8 12.3 9.8 9.8 7.4 7.4 7.4 4.9 4.9 4.9 4.9 4.9 4.9 2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5 4.9 4.9 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 36.9 34.4 32.0 32.0 29.5 29.5 27.0 24.6 19.7 17.2 14.8 12.3 12.3 9.8 9.8 7.4 7.4 7.4 7.4 7.4 4.9 4.9 2.5 2.5 2.5 2.5 2.5 2.5 2.5 4.9 4.9 4.9 4.9 4.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 39.3 36.9 34.4 32.0 32.0 29.5 29.5 24.6 22.1 17.2 14.8 14.8 12.3 9.8 9.8 9.8 7.4 7.4 7.4 7.4 7.4 7.4 4.9 4.9 4.9 4.9 4.9 4.9 4.9 4.9 4.9 7.4 7.4 4.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 39.3 36.9 34.4 34.4 32.0 32.0 29.5 27.0 22.1 19.7 17.2 14.8 14.8 12.3 12.3 9.8 9.8 9.8 9.8 9.8 7.4 7.4 4.9 4.9 4.9 4.9 4.9 4.9 4.9 7.4 7.4 7.4 7.4 7.4 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 39.3 36.9 34.4 34.4 32.0 32.0 32.0 27.0 24.6 19.7 17.2 17.2 14.8 12.3 12.3 9.8 9.8 9.8 9.8 9.8 7.4 7.4 4.9 4.9 4.9 4.9 4.9 4.9 4.9 7.4 7.4 7.4 7.4 7.4 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 39.3 36.9 34.4 34.4 32.0 32.0 32.0 29.5 27.0 22.1 19.7 17.2 17.2 14.8 14.8 12.3 12.3 12.3 12.3 9.8 7.4 7.4 4.9 4.9 4.9 4.9 4.9 4.9 4.9 7.4 7.4 7.4 7.4 7.4 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 39.3 36.9 36.9 36.9 34.4 34.4 34.4 29.5 27.0 24.6 19.7 19.7 17.2 14.8 14.8 12.3 12.3 12.3 12.3 12.3 9.8 9.8 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 39.3 36.9 36.9 36.9 34.4 34.4 34.4 32.0 29.5 24.6 22.1 19.7 19.7 17.2 17.2 14.8 14.8 14.8 14.8 12.3 9.8 9.8 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 39.3 36.9 36.9 36.9 34.4 34.4 34.4 32.0 29.5 27.0 22.1 19.7 19.7 17.2 17.2 14.8 14.8 14.8 14.8 12.3 9.8 9.8 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 39.3 36.9 36.9 36.9 34.4 34.4 34.4 32.0 29.5 27.0 22.1 22.1 19.7 19.7 17.2 17.2 17.2 17.2 14.8 14.8 12.3 9.8 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 39.3 36.9 36.9 36.9 34.4 34.4 34.4 34.4 29.5 27.0 24.6 22.1 22.1 19.7 19.7 17.2 17.2 17.2 17.2 14.8 12.3 12.3 9.8 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 36.9 34.4 34.4 34.4 34.4 34.4 34.4 34.4 29.5 27.0 24.6 24.6 22.1 22.1 19.7 19.7 19.7 19.7 17.2 17.2 14.8 12.3 9.8 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 36.9 34.4 34.4 34.4 34.4 34.4 34.4 34.4 29.5 27.0 24.6 24.6 22.1 22.1 19.7 19.7 19.7 19.7 17.2 17.2 14.8 12.3 9.8 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 36.9 34.4 34.4 34.4 34.4 34.4 34.4 34.4 29.5 27.0 24.6 24.6 22.1 22.1 22.1 22.1 22.1 22.1 19.7 19.7 17.2 14.8 12.3 9.8 9.8 9.8 9.8 9.8 9.8 7.4 7.4 7.4 7.4 7.4 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 36.9 34.4 34.4 34.4 34.4 34.4 32.0 32.0 29.5 27.0 27.0 27.0 24.6 24.6 22.1 22.1 22.1 24.6 24.6 22.1 19.7 17.2 14.8 12.3 12.3 9.8 9.8 12.3 9.8 9.8 7.4 7.4 7.4 7.4 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 36.9 34.4 34.4 32.0 32.0 32.0 32.0 32.0 29.5 27.0 27.0 27.0 24.6 24.6 24.6 24.6 24.6 24.6 27.0 24.6 19.7 17.2 14.8 12.3 12.3 12.3 12.3 12.3 12.3 9.8 7.4 7.4 4.9 4.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 36.9 34.4 34.4 32.0 32.0 32.0 29.5 29.5 29.5 27.0 27.0 27.0 24.6 24.6 24.6 24.6 24.6 27.0 29.5 27.0 22.1 19.7 17.2 14.8 14.8 12.3 12.3 14.8 12.3 9.8 7.4 7.4 4.9 4.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 36.9 34.4 34.4 32.0 32.0 32.0 29.5 29.5 29.5 27.0 27.0 27.0 27.0 27.0 27.0 27.0 27.0 29.5 29.5 29.5 24.6 24.6 24.6 22.1 22.1 19.7 17.2 19.7 17.2 14.8 12.3 9.8 7.4 4.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 36.9 34.4 34.4 32.0 32.0 32.0 32.0 29.5 29.5 29.5 29.5 29.5 27.0 27.0 29.5 29.5 29.5 29.5 32.0 29.5 29.5 29.5 32.0 32.0 29.5 24.6 24.6 22.1 19.7 17.2 14.8 12.3 7.4 4.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 34.4 34.4 32.0 32.0 32.0 32.0 32.0 29.5 29.5 29.5 29.5 29.5 29.5 29.5 29.5 29.5 29.5 32.0 32.0 32.0 32.0 34.4 39.3 39.3 34.4 32.0 29.5 27.0 24.6 22.1 19.7 12.3 9.8 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 34.4 34.4 32.0 32.0 32.0 32.0 32.0 29.5 29.5 29.5 29.5 29.5 29.5 29.5 32.0 32.0 32.0 32.0 32.0 32.0 34.4 39.3 46.7 46.7 41.8 36.9 34.4 29.5 27.0 24.6 22.1 14.8 9.8 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 34.4 34.4 32.0 32.0 32.0 34.4 32.0 32.0 32.0 32.0 32.0 32.0 32.0 32.0 34.4 34.4 34.4 34.4 34.4 34.4 36.9 41.8 46.7 49.2 46.7 44.3 41.8 39.3 36.9 32.0 29.5 22.1 14.8 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 36.9 34.4 34.4 34.4 34.4 34.4 34.4 32.0 32.0 34.4 34.4 34.4 34.4 34.4 36.9 36.9 36.9 36.9 39.3 39.3 41.8 44.3 49.2 51.6 51.6 51.6 51.6 46.7 44.3 41.8 39.3 32.0 19.7 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 36.9 34.4 34.4 34.4 34.4 36.9 34.4 34.4 34.4 34.4 34.4 34.4 34.4 34.4 36.9 36.9 39.3 39.3 41.8 41.8 44.3 44.3 49.2 51.6 56.5 59.0 59.0 56.5 54.1 49.2 46.7 39.3 24.6 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 36.9 34.4 34.4 34.4 34.4 36.9 34.4 34.4 34.4 36.9 36.9 36.9 36.9 36.9 39.3 39.3 41.8 41.8 44.3 44.3 46.7 46.7 49.2 54.1 61.5 66.4 66.4 63.9 61.5 56.5 54.1 46.7 29.5 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 36.9 36.9 36.9 36.9 36.9 39.3 36.9 36.9 36.9 39.3 39.3 39.3 39.3 41.8 44.3 44.3 46.7 46.7 46.7 46.7 49.2 49.2 51.6 59.0 66.4 68.8 71.3 71.3 71.3 71.3 68.8 56.5 29.5 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 36.9 36.9 36.9 36.9 39.3 39.3 39.3 39.3 39.3 41.8 44.3 44.3 44.3 44.3 46.7 49.2 51.6 49.2 49.2 49.2 51.6 51.6 54.1 61.5 68.8 73.8 76.2 76.2 81.1 86.1 81.1 68.8 32.0 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 36.9 39.3 39.3 39.3 39.3 41.8 41.8 41.8 41.8 44.3 46.7 46.7 46.7 49.2 51.6 51.6 54.1 54.1 51.6 49.2 51.6 51.6 56.5 66.4 73.8 76.2 78.7 83.6 91.0 98.3 95.9 78.7 32.0 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 36.9 39.3 39.3 39.3 41.8 41.8 44.3 44.3 44.3 46.7 49.2 49.2 49.2 51.6 54.1 56.5 59.0 56.5 54.1 51.6 54.1 54.1 59.0 68.8 76.2 78.7 83.6 88.5 100.8 113.1 108.2 88.5 32.0 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 36.9 39.3 39.3 41.8 44.3 44.3 46.7 46.7 49.2 51.6 54.1 56.5 59.0 63.9 63.9 63.9 66.4 63.9 63.9 61.5 66.4 73.8 78.7 91.0 98.3 100.8 105.7 108.2 115.6 120.5 110.6 83.6 29.5 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 39.3 41.8 41.8 41.8 46.7 46.7 49.2 51.6 54.1 56.5 61.5 63.9 71.3 76.2 73.8 73.8 73.8 71.3 73.8 73.8 78.7 93.4 100.8 113.1 120.5 125.4 127.8 127.8 130.3 127.8 113.1 76.2 29.5 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 39.3 41.8 41.8 44.3 46.7 49.2 51.6 54.1 56.5 61.5 66.4 71.3 81.1 86.1 83.6 81.1 78.7 78.7 81.1 83.6 91.0 110.6 120.5 132.8 142.6 147.5 150.0 145.1 142.6 135.2 115.6 71.3 27.0 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 39.3 41.8 41.8 44.3 49.2 51.6 54.1 56.5 61.5 66.4 71.3 78.7 91.0 98.3 93.4 88.5 86.1 86.1 91.0 93.4 103.3 130.3 140.1 154.9 164.7 169.6 172.1 164.7 157.3 142.6 118.0 63.9 24.6 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 39.3 41.8 44.3 46.7 51.6 54.1 59.0 61.5 68.8 76.2 86.1 103.3 122.9 127.8 125.4 122.9 130.3 164.7 243.4 317.2 363.9 383.5 366.3 292.6 258.2 236.0 223.7 206.5 189.3 164.7 118.0 59.0 24.6 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 39.3 41.8 44.3 46.7 51.6 56.5 61.5 66.4 73.8 83.6 98.3 125.4 154.9 157.3 154.9 157.3 174.6 240.9 395.8 538.4 624.5 634.3 592.5 430.3 349.1 299.9 272.9 245.9 218.8 184.4 118.0 54.1 22.1 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 39.3 41.8 46.7 49.2 54.1 59.0 66.4 73.8 83.6 105.7 147.5 209.0 253.2 275.4 302.4 349.1 454.8 722.8 1194.9 1723.5 1871.0 1718.5 1408.8 1108.8 826.1 612.2 454.8 349.1 270.4 213.9 118.0 59.0 22.1 2.5 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 39.3 41.8 46.7 49.2 56.5 61.5 71.3 78.7 93.4 127.8 194.2 292.6 349.1 390.9 447.5 538.4 735.1 1204.7 1993.9 2908.5 3117.5 2800.3 2225.0 1787.4 1303.0 924.4 636.8 452.4 322.1 243.4 115.6 61.5 22.1 2.5 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 39.3 41.8 46.7 51.6 59.0 63.9 76.2 95.9 147.5 243.4 381.1 533.5 663.8 781.8 917.1 1096.5 1470.2 2347.9 3569.9 4604.9 4813.9 4482.0 3923.9 3520.7 3019.1 2441.4 1706.3 1035.1 577.8 312.2 127.8 66.4 24.6 2.5 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 39.3 41.8 46.7 51.6 59.0 66.4 83.6 110.6 204.1 361.4 567.9 774.5 978.5 1170.3 1384.2 1654.6 2207.8 3491.2 5145.8 6301.3 6510.3 6161.2 5620.3 5254.0 4735.2 3958.3 2773.3 1617.7 831.0 378.6 137.7 71.3 24.6 2.5 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 39.3 41.8 46.7 54.1 61.5 68.8 88.5 127.8 258.2 477.0 754.8 1015.4 1290.8 1561.2 1853.8 2210.3 2942.9 4634.4 6719.3 7997.8 8204.3 7842.9 7319.2 6987.3 6451.3 5472.8 3842.8 2198.0 1086.7 447.5 150.0 76.2 27.0 2.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 39.3 41.8 46.7 54.1 61.5 71.3 93.4 142.6 312.2 592.5 941.6 1256.3 1605.5 1949.7 2320.9 2768.4 3678.0 5777.7 8295.2 9694.2 9900.7 9522.1 9015.6 8720.6 8167.4 6989.7 4909.8 2780.7 1339.9 513.8 159.8 81.1 27.0 2.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 39.3 41.8 46.7 54.1 63.9 76.2 103.3 186.9 457.3 835.9 1261.3 1669.4 2055.4 2451.2 2861.8 3446.9 4693.4 6992.2 9546.7 10812.8 11029.2 10761.2 10485.8 10289.2 9573.7 7965.8 5740.8 3515.8 1979.2 668.7 199.1 83.6 24.6 2.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 39.3 41.8 46.7 56.5 63.9 78.7 113.1 231.1 599.9 1076.9 1578.4 2082.4 2505.3 2952.8 3402.7 4125.5 5706.4 8204.3 10795.6 11929.0 12157.7 12000.3 11953.6 11855.3 10980.0 8941.9 6569.3 4250.9 2618.4 823.6 238.5 86.1 24.6 2.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 36.9 39.3 46.7 56.5 66.4 83.6 120.5 275.4 742.5 1317.8 1895.6 2495.5 2957.7 3456.8 3946.0 4804.1 6719.3 9418.8 12044.6 13045.2 13288.6 13239.5 13423.8 13421.4 12388.8 9917.9 7400.3 4986.0 3260.1 978.5 277.8 88.5 22.1 2.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 36.9 39.3 46.7 56.5 66.4 86.1 130.3 319.6 887.5 1561.2 2215.2 2908.5 3407.6 3958.3 4486.9 5482.6 7734.7 10633.4 13296.0 14163.9 14417.1 14478.6 14894.1 14990.0 13795.1 10894.0 8231.3 5721.1 3899.3 1133.4 317.2 91.0 19.7 2.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 36.9 39.3 46.7 56.5 66.4 88.5 142.6 378.6 1025.2 1794.8 2497.9 3183.9 3722.3 4334.5 4951.6 6099.7 8607.5 11924.1 14500.7 15346.5 15572.6 15774.2 16261.0 16152.9 14621.2 11609.4 8833.7 6456.2 4344.3 1290.8 383.5 98.3 22.1 2.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 36.9 39.3 46.7 56.5 68.8 91.0 157.3 437.6 1162.9 2030.8 2778.2 3459.2 4037.0 4710.6 5418.7 6716.8 9480.3 13214.9 15705.4 16526.6 16730.6 17069.9 17628.0 17315.8 15447.3 12324.9 9438.5 7193.8 4791.8 1448.1 449.9 108.2 22.1 2.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 34.4 39.3 46.7 56.5 68.8 91.0 169.6 494.2 1300.6 2264.4 3060.9 3734.6 4349.2 5086.8 5883.4 7333.9 10350.6 14505.6 16910.1 17709.1 17886.2 18363.1 18995.0 18476.2 16270.9 13037.8 10040.8 7928.9 5236.8 1603.0 513.8 115.6 24.6 2.5 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 34.4 39.3 46.7 56.5 68.8 93.4 181.9 553.2 1438.3 2497.9 3341.2 4009.9 4663.9 5463.0 6348.1 7951.0 11223.4 15796.4 18114.8 18889.3 19041.7 19658.8 20362.0 19639.1 17097.0 13753.3 10643.2 8664.0 5681.8 1760.3 580.2 122.9 24.6 2.5 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 34.4 39.3 46.7 56.5 68.8 95.9 186.9 595.0 1534.2 2620.8 3446.9 4113.2 4806.5 5630.1 6571.8 8283.0 11695.5 16317.6 18626.2 19452.3 19705.5 20423.4 21060.2 20221.8 17546.9 14077.8 11144.7 9077.1 5829.3 1934.9 631.9 122.9 24.6 2.5 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 34.4 39.3 46.7 56.5 68.8 98.3 189.3 636.8 1630.0 2746.2 3550.2 4216.5 4949.1 5799.8 6795.5 8612.4 12167.5 16836.4 19137.6 20017.8 20369.3 21185.6 21758.4 20802.0 17996.8 14399.9 11643.8 9490.1 5979.3 2111.9 683.5 122.9 24.6 2.5 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 32.0 36.9 44.3 56.5 68.8 98.3 194.2 678.6 1725.9 2869.2 3655.9 4319.7 5091.7 5967.0 7019.2 8944.3 12639.6 17357.6 19646.5 20580.8 21030.7 21950.2 22454.2 21384.7 18444.3 14724.4 12145.4 9903.2 6126.8 2286.5 732.7 120.5 24.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 32.0 36.9 44.3 56.5 68.8 100.8 196.7 720.4 1821.8 2992.1 3759.2 4423.0 5234.3 6134.2 7243.0 9273.8 13111.6 17876.3 20157.9 21143.8 21694.5 22712.4 23152.4 21965.0 18894.2 15046.5 12644.5 10316.2 6274.3 2461.0 784.3 120.5 24.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 32.0 36.9 44.3 56.5 68.8 98.3 194.2 695.8 1755.4 2879.0 3658.4 4309.9 5064.7 5932.6 6992.2 8897.6 12563.3 17256.8 19575.2 20477.5 20925.0 21815.0 22284.6 21180.7 18250.0 14599.0 12101.1 9844.2 6102.2 2303.7 786.7 132.8 24.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 32.0 36.9 44.3 56.5 68.8 95.9 189.3 671.2 1689.0 2765.9 3560.0 4194.3 4895.0 5728.5 6741.4 8519.0 12012.6 16637.2 18992.5 19808.8 20155.4 20915.1 21419.1 20398.8 17605.9 14151.6 11557.8 9372.1 5932.6 2146.3 789.2 142.6 24.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 29.5 34.4 41.8 54.1 66.4 93.4 186.9 646.6 1620.2 2650.3 3459.2 4081.2 4725.4 5526.9 6490.7 8142.8 11464.4 16015.2 18409.8 19142.5 19383.4 20017.8 20551.3 19614.5 16961.7 13701.7 11012.0 8897.6 5760.5 1989.0 789.2 154.9 22.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 29.5 34.4 41.8 54.1 66.4 91.0 181.9 622.0 1553.8 2537.3 3358.4 3965.7 4555.7 5322.8 6239.9 7764.2 10913.6 15395.6 17827.2 18473.8 18613.9 19117.9 19683.4 18830.3 16317.6 13254.2 10468.6 8425.6 5588.4 1831.6 791.7 164.7 22.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 29.5 34.4 41.8 54.1 66.4 88.5 169.6 558.1 1391.6 2311.1 3095.4 3705.1 4258.3 4946.7 5760.5 7105.3 10004.0 14173.7 16634.8 17328.1 17478.0 17871.4 18382.8 17746.0 15530.8 12592.8 9834.3 7761.7 5167.9 1689.0 715.4 154.9 22.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 29.5 34.4 41.8 54.1 66.4 86.1 157.3 496.6 1231.7 2084.9 2832.3 3446.9 3960.8 4568.0 5281.0 6448.9 9094.3 12951.8 15442.3 16184.8 16342.2 16624.9 17082.2 16661.8 14741.6 11929.0 9200.0 7097.9 4747.5 1544.0 636.8 142.6 19.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 29.5 34.4 41.8 51.6 63.9 83.6 145.1 432.7 1069.5 1856.2 2569.2 3186.3 3663.3 4191.9 4801.6 5790.0 8184.6 11729.9 14249.9 15039.1 15203.9 15378.4 15779.2 15575.1 13954.9 11267.7 8565.7 6434.1 4327.1 1401.4 560.6 132.8 19.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 29.5 34.4 41.8 51.6 63.9 81.1 132.8 368.8 907.2 1630.0 2306.1 2925.7 3365.8 3813.3 4322.2 5131.1 7274.9 10508.0 13057.5 13893.4 14068.0 14131.9 14478.6 14490.9 13165.7 10603.9 7931.4 5770.3 3906.7 1256.3 481.9 120.5 17.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 29.5 34.4 41.8 51.6 61.5 78.7 120.5 312.2 767.1 1384.2 1981.6 2527.4 2928.2 3346.1 3815.7 4523.8 6365.3 9288.5 11889.7 12851.0 13023.1 12959.2 13082.1 12986.2 11830.7 9546.7 7097.9 5020.4 3284.7 1086.7 410.6 113.1 19.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 29.5 34.4 41.8 49.2 61.5 73.8 110.6 255.7 626.9 1140.8 1657.1 2126.7 2493.0 2881.5 3311.7 3914.1 5453.1 8069.1 10724.3 11811.0 11980.7 11786.4 11685.6 11479.1 10495.7 8489.5 6264.5 4270.6 2662.6 917.1 336.8 105.7 22.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 29.5 34.4 39.3 49.2 59.0 71.3 98.3 196.7 486.8 894.9 1330.1 1728.4 2055.4 2414.3 2805.2 3306.8 4543.5 6849.6 9556.5 10768.6 10935.8 10611.2 10289.2 9974.5 9160.7 7429.8 5431.0 3520.7 2040.6 744.9 265.5 98.3 24.6 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 29.5 34.4 39.3 46.7 56.5 66.4 86.1 140.1 346.7 649.1 1005.6 1327.6 1617.7 1947.2 2298.8 2697.1 3631.3 5630.1 8388.7 9726.1 9890.9 9438.5 8892.7 8467.3 7825.7 6372.6 4597.5 2770.8 1418.6 575.3 191.8 91.0 27.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 29.5 34.4 39.3 46.7 54.1 63.9 81.1 122.9 282.7 521.2 808.9 1071.9 1300.6 1561.2 1841.5 2168.5 2911.0 4511.5 6815.2 8061.7 8233.8 7783.9 7223.3 6770.9 6173.5 4981.1 3584.6 2180.8 1148.2 499.1 179.5 86.1 24.6 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 29.5 34.4 39.3 44.3 51.6 61.5 73.8 105.7 218.8 390.9 609.7 816.2 985.9 1172.7 1386.6 1639.9 2193.1 3392.8 5241.7 6399.7 6576.7 6129.2 5553.9 5072.0 4521.3 3592.0 2571.7 1593.2 877.7 420.4 167.2 78.7 24.6 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 27.0 32.0 36.9 44.3 49.2 59.0 68.8 88.5 154.9 260.6 410.6 558.1 668.7 784.3 929.3 1108.8 1472.7 2271.7 3665.7 4735.2 4917.2 4474.6 3884.6 3373.2 2869.2 2200.4 1556.3 1003.1 604.8 341.7 154.9 73.8 22.1 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 27.0 32.0 36.9 41.8 46.7 56.5 61.5 71.3 91.0 132.8 213.9 302.4 351.6 398.3 472.0 580.2 752.3 1153.1 2092.3 3070.8 3260.1 2820.0 2215.2 1676.8 1217.0 808.9 543.3 413.0 334.4 265.5 142.6 66.4 19.7 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 27.0 32.0 36.9 41.8 46.7 54.1 59.0 66.4 78.7 103.3 152.4 213.9 253.2 275.4 312.2 368.8 462.2 685.9 1244.0 1843.9 1966.9 1713.6 1364.5 1030.1 764.6 543.3 400.7 329.4 282.7 236.0 147.5 63.9 19.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.5 27.0 29.5 34.4 39.3 44.3 49.2 54.1 59.0 66.4 76.2 93.4 125.4 154.9 154.9 152.4 159.8 174.6 218.8 395.8 619.6 673.7 607.3 513.8 386.0 314.7 277.8 258.2 248.3 231.1 206.5 150.0 59.0 17.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
